Skip to main content
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: QFP
Pkg. Code: pkg_1063
Lead Count (#): 100
Pkg. Dimensions (mm): 20 x 14 x 3.05
Pitch (mm): 0.65

Environmental & Export Classifications

RoHS (R5F3640MCDFA#V0) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU M16C/60
Bit Size 16
RAM (KB) 31
Program Memory (KB) 512
Data Flash (KB) 8
Lead Count (#) 100
Operating Freq (Max) (MHz) 25
Timer 16-bit x 11-ch
ADC 10-bit x 26-ch
DAC 8-bit x 2-ch
RTC Yes
LVD or PVD Yes
DMA No
Ethernet No
Temp. Range (°C) -40 to +85
Family Name M16C/R32C/M32C
Lead Compliant No
Length (mm) 20
MOQ 1
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 20 x 14 x 3.05
Pkg. Type QFP
Tape & Reel No
Thickness (mm) 3.05
Width (mm) 14

Description

The M16C/64C Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.