Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP
Pkg. Code:pkg_485
Lead Count (#):100
Pkg. Dimensions (mm):20 x 14 x 3.05
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (M30620FCPFP#D9C)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

RAM (KB)10
Program Memory (KB)128
Lead Count (#)100
Timer16-bit x 11-ch
ADC10-bit x 26-ch
DAC8-bit x 2-ch
Bit Size16
CPUM16C/60
DMANo
Data Flash (KB)4
EthernetNo
Family NameM16C/R32C/M32C
LVD or PVDYes
Lead CompliantNo
Length (mm)20
MOQ1
Operating Freq (Max) (MHz)24
Pb (Lead) FreeNo
Pkg. Dimensions (mm)20 x 14 x 3.05
Pkg. TypeQFP
RTCNo
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)3.05
Width (mm)14

Description

The M16C/62P Group is supported only for customers who have already adopted these products. The RX130, RX651 Groups are recommended for new designs.