| CAD Model: | View CAD Model |
| Pkg. Type: | QFP |
| Pkg. Code: | pkg_485 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 20 x 14 x 3.05 |
| Pitch (mm): | 0.65 |
| RoHS (M30620FCPFP#D5C) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| RAM (KB) | 10 |
| Program Memory (KB) | 128 |
| Lead Count (#) | 100 |
| Timer | 16-bit x 11-ch |
| ADC | 10-bit x 26-ch |
| DAC | 8-bit x 2-ch |
| Bit Size | 16 |
| CPU | M16C/60 |
| DMA | No |
| Data Flash (KB) | 4 |
| Ethernet | No |
| Family Name | M16C/R32C/M32C |
| LVD or PVD | Yes |
| Lead Compliant | No |
| Length (mm) | 20 |
| MOQ | 1 |
| Operating Freq (Max) (MHz) | 24 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 20 x 14 x 3.05 |
| Pkg. Type | QFP |
| RTC | No |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +85 |
| Thickness (mm) | 3.05 |
| Width (mm) | 14 |
The M16C/62P Group is supported only for customers who have already adopted these products. The RX130, RX651 Groups are recommended for new designs.