| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PRQP0080JA-A |
| Lead Count (#): | 80 |
| Pkg. Dimensions (mm): | 14x14 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 16 |
| RAM (KB) | 4 |
| Program Memory (KB) | 0 |
| Lead Count (#) | 80 |
| ADC | 10-bit x 26-ch |
| CAN (ch) | 0 |
| CPU | M16C/60 |
| DAC | 8-bit x 2-ch |
| DMA | No |
| Ethernet | No |
| Family Name | M16C/R32C/M32C |
| LVD or PVD | No |
| Length (mm) | 14 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 14x14 |
| RTC | No |
| Timer | 16-bit x 11-ch |
| Width (mm) | 14 |
The M16C/62A, M16C/62M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.