Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_495
Lead Count (#):80
Pkg. Dimensions (mm):12 x 12 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (R5F35L23DFE#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/60
Bit Size16
RAM (KB)8
Program Memory (KB)96
Data Flash (KB)8
Lead Count (#)80
Operating Freq (Max) (MHz)32
Timer16-bit x 8-ch
ADC10-bit x 27-ch
RTCYes
LVD or PVDYes
DMANo
CAN (ch)1
EthernetNo
Temp. Range (°C)-40 to +85
Carrier TypeTray/Embossed tape
Family NameM16C/R32C/M32C
Lead CompliantYes
Length (mm)12
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)12 x 12 x 1.7
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)12

Description

The M16C/5LD, M16C/56D Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.