Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_495
Lead Count (#):80
Pkg. Dimensions (mm):12 x 12 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/60
Bit Size16
RAM (KB)12
Program Memory (KB)128
Data Flash (KB)12
Lead Count (#)80
Operating Freq (Max) (MHz)32
Timer16-bit x 9-ch
ADC10-bit x 27-ch
DAC8-bit x 1-ch
RTCYes
LVD or PVDYes
DMANo
CAN (ch)0
EthernetNo
Temp. Range (°C)-40 to +125°C
Family NameM16C/R32C/M32C
Length (mm)12
Pkg. Dimensions (mm)12 x 12 x 1.7
Width (mm)12

Description

The M16C/5M, M16C/57 Group is supported only for customers who have already adopted these products. The RX231, RL78/G14 Groups are recommended for new designs.