| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_1052 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.7 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| CPU | M16C/60 |
| Bit Size | 16 |
| RAM (KB) | 12 |
| Program Memory (KB) | 128 |
| Data Flash (KB) | 12 |
| Lead Count (#) | 100 |
| Operating Freq (Max) (MHz) | 32 |
| Timer | 16-bit x 12-ch |
| ADC | 10-bit x 26-ch |
| DAC | 8-bit x 1-ch |
| RTC | Yes |
| LVD or PVD | Yes |
| DMA | No |
| CAN (ch) | 0 |
| Ethernet | No |
| Temp. Range (°C) | -40 to +125°C |
| Family Name | M16C/R32C/M32C |
| Length (mm) | 14 |
| Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
| Width (mm) | 14 |
The M16C/5M, M16C/57 Group is supported only for customers who have already adopted these products. The RX231, RL78/G14 Groups are recommended for new designs.