| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PLQP0080KB-A |
| Lead Count (#): | 80 |
| Pkg. Dimensions (mm): | 12x12 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| CPU | M16C/60 |
| Bit Size | 16 |
| RAM (KB) | 12 |
| Program Memory (KB) | 128 |
| Data Flash (KB) | 8 |
| Lead Count (#) | 80 |
| Operating Freq (Max) (MHz) | 32 |
| Timer | 16-bit x 9-ch |
| ADC | 10-bit x 27-ch |
| RTC | Yes |
| LVD or PVD | Yes |
| DMA | No |
| CAN (ch) | 0 |
| Ethernet | No |
| Temp. Range (°C) | -40 to +85°C |
| Family Name | M16C/R32C/M32C |
| Length (mm) | 12 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 12x12 |
| Width (mm) | 12 |
The M16C/5L, M16C/56 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.