Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0080KB-A
Lead Count (#):80
Pkg. Dimensions (mm):12x12
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/60
Bit Size16
RAM (KB)8
Program Memory (KB)96
Data Flash (KB)8
Lead Count (#)80
Operating Freq (Max) (MHz)32
Timer16-bit x 9-ch
ADC10-bit x 27-ch
RTCYes
LVD or PVDYes
DMANo
CAN (ch)0
EthernetNo
Temp. Range (°C)-40 to +125°C
Family NameM16C/R32C/M32C
Length (mm)12
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)12x12
Width (mm)12

Description

The M16C/5L, M16C/56 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.