Skip to main content
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PLQP0100KB-A
Lead Count (#): 100
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

CPU M16C/60
Bit Size 16
Lead Count (#) 100
Operating Freq (Max) (MHz) 16
Timer 16-bit x 5-ch
ADC 10-bit x 10-ch
RTC No
LVD or PVD No
DMA No
CAN (ch) 0
Ethernet No
Temp. Range (°C) -40 to +85°C
Family Name M16C/R32C/M32C
Length (mm) 14
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 14 x 14 x 1.7
Width (mm) 14

Description

The M16C/30, M16C/30L Group is supported only for the customers who have already adopted these products. For new adoption, please consider other products such as RL78/G14, RX130 Group.