| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PRQP0100JB-A |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 14x20 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| CPU | M16C/60 |
| Bit Size | 32 |
| Lead Count (#) | 100 |
| Operating Freq (Max) (MHz) | 16 |
| Timer | 16-bit x 5-ch |
| ADC | 10-bit x 10-ch |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| CAN (ch) | 0 |
| Ethernet | No |
| Family Name | M16C/R32C/M32C |
| Length (mm) | 20 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 14x20 |
| Width (mm) | 14 |
The M16C/30, M16C/30L Group is supported only for the customers who have already adopted these products. For new adoption, please consider other products such as RL78/G14, RX130 Group.