Skip to main content
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: PLQP0064KB-A
Lead Count (#): 64
Pkg. Dimensions (mm): 10 x 10 x 1.7
Pitch (mm):

Environmental & Export Classifications

RoHS (M30291M8T-XXXHP#WA) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU M16C/60
Bit Size 16
RAM (KB) 4
Program Memory (KB) 64
Lead Count (#) 64
Operating Freq (Max) (MHz) 20
Timer 16-bit x 8-ch
ADC 10-bit x 16-ch
RTC No
LVD or PVD No
DMA No
CAN (ch) 1
Ethernet No
Temp. Range (°C) -40 to +85°C
Carrier Type Tape
Family Name M16C/R32C/M32C
Lead Compliant Yes
Length (mm) 10
MOQ 1500
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 10 x 10 x 1.7
Pkg. Type LFQFP
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 10

Description

The M16C/29 Group is supported only for customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.