Skip to main content
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PLQP0064KB-A
Lead Count (#): 64
Pkg. Dimensions (mm): 10 x 10 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

CPU M16C/60
Bit Size 16
Data Flash (KB) 4
Lead Count (#) 64
Operating Freq (Max) (MHz) 16
Timer 16-bit x 8-ch
ADC 10-bit x 16-ch
RTC No
LVD or PVD No
DMA No
CAN (ch) 1
Ethernet No
Temp. Range (°C) -40 to +125°C
Family Name M16C/R32C/M32C
Length (mm) 10
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 10 x 10 x 1.7
Width (mm) 10

Description

The M16C/29 Group is supported only for customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.