Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PTLG0085JB-A
Lead Count (#):85
Pkg. Dimensions (mm):7x7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/60
Bit Size16
RAM (KB)4
Program Memory (KB)48
Data Flash (KB)4
Lead Count (#)85
Operating Freq (Max) (MHz)20
Timer16-bit x 8-ch
ADC10-bit x 24-ch
RTCNo
LVD or PVDYes
DMANo
CAN (ch)0
EthernetNo
Temp. Range (°C)-20 to +85°C
Family NameM16C/R32C/M32C
Length (mm)7
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)7x7
Width (mm)7

Description

The M16C/28 Group is supported only for customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.