Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:pkg_456
Lead Count (#):42
Pkg. Dimensions (mm):18 x 8 x 2.4
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (M30263F6AFP#U5A)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/60
Bit Size16
RAM (KB)2
Program Memory (KB)48
Data Flash (KB)4
Lead Count (#)42
Timer16-bit x 8-ch
ADC10-bit x 10-ch
RTCNo
LVD or PVDYes
DMANo
EthernetNo
Temp. Range (°C)-40 to +85
Carrier TypeTape & Reel
Family NameM16C/R32C/M32C
Lead CompliantYes
Length (mm)18
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)18 x 8 x 2.4
Pkg. TypeSSOP
Tape & ReelNo
Thickness (mm)2.4
Width (mm)8

Description

The M16C/26A Group is supported only for customers who have already adopted these products.