Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0048KB-A
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/60
Bit Size16
RAM (KB)1
Program Memory (KB)4
Lead Count (#)48
Timer16-bit x 8-ch
ADC10-bit x 12-ch
RTCNo
LVD or PVDNo
DMANo
CAN (ch)0
EthernetNo
Family NameM16C/R32C/M32C
Length (mm)7
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)7 x 7 x 1.7
Width (mm)7

Description

The M16C/26A Group is supported only for customers who have already adopted these products.