Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0048KB-A
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.7
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free-1
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/60
Bit Size32
Lead Count (#)48
Operating Freq (Max) (MHz)20
Timer16-bit x 8-ch
ADC10-bit x 8-ch
RTCNo
LVD or PVDYes
DMANo
CAN (ch)0
EthernetNo
Family NameM16C/R32C/M32C
Length (mm)7
MOQ1
Pb (Lead) Free-1
Pkg. Dimensions (mm)7 x 7 x 1.7
Width (mm)7

Description

The M16C/26 Group is supported only for customers who have already adopted these products. The RX130, RL78/G14 Groups are recommended for new designs.