Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_1052
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (M30245MC-XXXGP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/60
Bit Size16
RAM (KB)10
Program Memory (KB)128
Lead Count (#)100
Operating Freq (Max) (MHz)16
Timer16-bit x 5-ch
ADC10-bit x 8-ch
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeTray/Embossed tape
Family NameM16C/R32C/M32C
Lead CompliantNo
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.7
USBUSB Peripheral
Width (mm)14

Description

The M16C/24 (M30245) Group is supported only for customers who have already adopted these products. The RL78/L1C Group is recommended for new designs.