| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7 x 7 x 1.7 |
| Pitch (mm): |
| RoHS (M301N2M8T-XXXFP#U3) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | M16C/60 |
| Bit Size | 16 |
| RAM (KB) | 3 |
| Program Memory (KB) | 64 |
| Lead Count (#) | 48 |
| Operating Freq (Max) (MHz) | 16 |
| Timer | 8-bit x 4-ch, 16-bit x 1-ch |
| ADC | 10-bit x 14-ch |
| DAC | 8-bit x 1-ch |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| CAN (ch) | 1 |
| Ethernet | No |
| Temp. Range (°C) | -40 to +85°C |
| Carrier Type | Tray |
| Family Name | M16C/R32C/M32C |
| Lead Compliant | No |
| Length (mm) | 7 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 7 x 7 x 1.7 |
| Pkg. Type | LFQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 7 |
The M16C/1N Group is supported only for customers who have already adopted these products. The RL78/F15 Group is recommended for new designs.