Skip to main content
Renesas Electronics Corporation
16-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_492
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (M301N2F8FP#U3)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUM16C/60
Bit Size32
Data Flash (KB)4
Lead Count (#)48
Operating Freq (Max) (MHz)16
Timer8-bit x 4-ch, 16-bit x 1-ch
ADC10-bit x 14-ch
DAC8-bit x 1-ch
RTCNo
LVD or PVDNo
DMANo
CAN (ch)1
EthernetNo
Carrier TypeTray
Family NameM16C/R32C/M32C
Lead CompliantYes
Length (mm)7
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)7 x 7 x 1.7
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)7

Description

The M16C/1N Group is supported only for customers who have already adopted these products. The RL78/F15 Group is recommended for new designs.