Skip to main content
VCSO Based Clock PLL with Autoswitch Function

Package Information

Pkg. Type: CLCC
Pkg. Code: CG36
Lead Count (#): 36
Pkg. Dimensions (mm): 9.0 x 9.0 x 2.8
Pitch (mm): 0.6

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type CLCC
Lead Count (#) 36
Pb (Lead) Free Yes
Carrier Type Reel
Common Input Freq (MHz) 38.88MHz, 77.76MHz, 155.52MHz, 622.08MHz
Core Voltage (V) 3.3
Diff. Input Signaling 3.3
Diff. Output Signaling 3.3
Divider Value 1, 2
Feedback Divider 1 - 1, 2 - 2, 4 - 4, 8 - 8, 16 - 16, 32 - 32, 64 - 64, 128 - 128, 256 - 256
Function Frequency Translation, Jitter Attenuation with Autoswitch Function
Hitless Protection Yes
I/O Voltage (V) 3.3 - 3.3
Input Freq (MHz) 15 - 700
Input Type LVPECL, LVDS
Inputs (#) 2
Length (mm) 9
M/R Look-Up Table Yes
MOQ 500
Moisture Sensitivity Level (MSL) 1
Operating Freq 155.52
Output Banks (#) 1
Output Freq Range (MHz) 62.5 - 175
Output Signaling LVPECL
Output Type LVPECL
Output Voltage (V) 3.3
Outputs (#) 1
Package Area (mm²) 81
Pb Free Category e4 Au
Phase Jitter Max RMS (ps) 0.6
Phase Jitter Typ RMS (ps) 0.4
Pitch (mm) 0.6
Pkg. Dimensions (mm) 9.0 x 9.0 x 2.8
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 500
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 3.3 - 3.3
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.8
Width (mm) 9

Description

The M1026 is a Voltage Controlled SAW Oscillator (VCSO) based clock jitter attenuator PLL designed for clock jitter attenuation and frequency translation. The device is ideal for generating the transmit reference clock for optical network systems supporting up to 2.5Gb data rates. It can serve to jitter attenuate a stratum reference clock or a recovered clock in loop timing mode. The M1026 module includes a proprietary Surface Acoustic Wave (SAW) delay line as part of the VCSO. This results in a high-frequency, high-Q, low phase noise oscillator that assures low intrinsic output jitter.