| Pkg. Type: | CLCC |
| Pkg. Code: | CG36 |
| Lead Count (#): | 36 |
| Pkg. Dimensions (mm): | 9.0 x 9.0 x 2.8 |
| Pitch (mm): | 0.6 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Type | CLCC |
| Lead Count (#) | 36 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Common Input Freq (MHz) | 38.88MHz, 77.76MHz, 155.52MHz, 622.08MHz |
| Core Voltage (V) | 3.3 |
| Diff. Input Signaling | 3.3 |
| Diff. Output Signaling | 3.3 |
| Divider Value | 1, 2 |
| Feedback Divider | 1 - 1, 2 - 2, 4 - 4, 8 - 8, 16 - 16, 32 - 32, 64 - 64, 128 - 128, 256 - 256 |
| Function | Frequency Translation, Jitter Attenuation with Autoswitch Function |
| Hitless Protection | Yes |
| I/O Voltage (V) | 3.3 - 3.3 |
| Input Freq (MHz) | 15 - 700 |
| Input Type | LVPECL, LVDS |
| Inputs (#) | 2 |
| Length (mm) | 9 |
| M/R Look-Up Table | Yes |
| MOQ | 57 |
| Moisture Sensitivity Level (MSL) | 1 |
| Operating Freq | 155.52 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 62.5 - 175 |
| Output Signaling | LVPECL |
| Output Type | LVPECL |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 1 |
| Package Area (mm²) | 81 |
| Pb Free Category | e4 Au |
| Phase Jitter Max RMS (ps) | 0.6 |
| Phase Jitter Typ RMS (ps) | 0.4 |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 9.0 x 9.0 x 2.8 |
| Published | No |
| Qty. per Carrier (#) | 54 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.8 |
| Width (mm) | 9 |
The M1026 is a Voltage Controlled SAW Oscillator (VCSO) based clock jitter attenuator PLL designed for clock jitter attenuation and frequency translation. The device is ideal for generating the transmit reference clock for optical network systems supporting up to 2.5Gb data rates. It can serve to jitter attenuate a stratum reference clock or a recovered clock in loop timing mode. The M1026 module includes a proprietary Surface Acoustic Wave (SAW) delay line as part of the VCSO. This results in a high-frequency, high-Q, low phase noise oscillator that assures low intrinsic output jitter.