Skip to main content
Non-Volatile 8Mb High Performance MRAM, 1.8V

Package Information

CAD Model: View CAD Model
Pkg. Type: DFN
Pkg. Code: NFT8
Lead Count (#): 8
Pkg. Dimensions (mm): 6.0 x 5.0 x 0.75
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

I/O Frequency (MHz) 54 - 54
Pkg. Type DFN
Temp. Range (°C) -40 to 105°C
Carrier Type Reel
Density (Kb) 8192
I/O Type SPI
I/O Voltage (V) 1.8 - 1.8
Interface QSPI
Lead Count (#) 8
Length (mm) 6
MOQ 4000
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Pitch (mm) 1.27
Pkg. Dimensions (mm) 6.0 x 5.0 x 0.75
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 4000
Reel Size (in) 13
Tape & Reel Yes
Thickness (mm) 0.75
Width (mm) 5

Description

The M1008204 series is a 8Mbit high performance non-volatile MRAM with speed up to 108MHz. The M1008204 offers superior reliability and greater than 20-year data retention (at 85°C). It does not require backup battery or capacitor(s) compared to non-volatile SRAM. The M1008204 supports Quad SPI, SDR and DDR interface. It operates at 1.8V typical from  -40°C to +105°C (industrial plus version) and offered in an SOIC or DFN (WSON) package.