Skip to main content
Renesas Electronics Corporation
6-Channel Capacitive Touch Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NTG20
Lead Count (#):20
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeReel
GPIOs (#)1
I/O Voltage (V)1.65 - 5.5
InterfaceI2C
Length (mm)3
MOQ2500
Moisture Sensitivity Level (MSL)1
Package Area (mm²)9
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.75
Width (mm)3

Description

The LDS6203 PureTouch® capacitive touch sensor IC is a highly accurate solution for capacitive touch sensor applications, supporting a wide variety of possible touch input types including buttons, scroll wheels, and sliders. The device contains 6 capacitive sensor input pins and supports enhanced functionality including proximity-sensing and power-on touch detection.