Features
- Industry-leading figures of merit:
rDS(ON) × Qg and rDS(ON) × Qgd - Low profile/small footprint chip scale WLCSP package
- High-frequency switching
- Known Good FET (KGF) Quality Assurance Process
- Low thermal resistance
Description
The KGF16N05D is a dual 5.5V, 1.9mΩ, chip-scale, N-channel power MOSFET. The device uses technology that uniquely integrates low-cost CMOS and WLCSP fabrication processes. The chip scale package offers a small area, with a low vertical profile, and is fully compatible with standard SMT assembly processes. The KGF16N05D device offers unprecedented low ON-resistance and total gate charge, outperforming conventional trench MOSFETs and enabling high frequency, low voltage switching. The device offers extremely high power density, reducing the board size of DC/DC converters and other power management systems.
Applications
- Point-of-load DC/DC converters
- Portable electronics
- OR'ing diodes
Loading