| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LSL |
| Lead Count (#): | 72 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | 3A991.c.1 |
| HTS (US) | 8542.39.0030 |
| RoHS (KAD5610P-25Q72) | Download |
| Lead Count (#) | 72 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-e4 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA, CANADA |
| Country of Wafer Fabrication | TAIWAN |
| Channels (#) | 2 |
| Conversion Rate (Max) (kSPS) | 250000 |
| Differential NonLinearity LSB | 0.5 |
| Digital Supply Voltage (V) | 1.8 - 1.8 |
| Input BW (MHz) | 1300 |
| Input VIN ((VPP, differential)) | 1.47 |
| Integral NonLinearity LSB | 0.75 |
| Interface | LVDS/LVCMOS |
| Length (mm) | 10 |
| MOQ | 32 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 0.90 |
| Pkg. Type | QFN |
| Power Consumption (mW) | 411 |
| Price (USD) | $144.76 |
| Qualification Level | Standard |
| Resolution (bits) | 10 |
| SFDR (dB) (dB) | 83 |
| SNR (dbFS) | 60.8 |
| Supply Voltage (V) | 1.8 - 1.8 |
| Thickness (mm) | 0.9 |
| Width (mm) | 10 |
The KAD5610P is a family of low-power, high performance, dual-channel 10-bit, analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5610P-25 is the fastest member of this pin-compatible family, which also features sample rates of 210MSPS (KAD5610P-21), 170MSPS (KAD5610P-17) and 125MSPS (KAD5610P-12). A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of gain, skew and offset matching between the two converter cores. Digital output data is presented in selectable LVDS or CMOS formats. The KAD5610P is available in a 72 Ld QFN package with an exposed paddle. Performance is specified over the full industrial temperature range (-40°C to +85°C).