Skip to main content
Renesas Electronics Corporation
10-Bit, 125MSPS Dual-Channel ADC, with LVDS/LVCMOS Outputs

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LSL
Lead Count (#):72
Pkg. Dimensions (mm):10.0 x 10.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)3A991.c.1
HTS (US)8542.39.0030
RoHS (KAD5610P-12Q72)Download

Product Attributes

Lead Count (#)72
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA, CANADA
Country of Wafer FabricationTAIWAN
Channels (#)2
Conversion Rate (Max) (kSPS)125000
Differential NonLinearity LSB0.5
Digital Supply Voltage (V)1.8 - 1.8
Input BW (MHz)1300
Input VIN ((VPP, differential))1.47
Integral NonLinearity LSB0.75
InterfaceLVDS/LVCMOS
Length (mm)10
MOQ104
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 0.90
Pkg. TypeQFN
Power Consumption (mW)327
Price (USD)$48.24817
Qualification LevelStandard
Resolution (bits)10
SFDR (dB) (dB)79
SNR (dbFS)61
Supply Voltage (V)1.8 - 1.8
Thickness (mm)0.9
Width (mm)10

Description

The KAD5610P is a family of low-power, high performance, dual-channel 10-bit, analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5610P-25 is the fastest member of this pin-compatible family, which also features sample rates of 210MSPS (KAD5610P-21), 170MSPS (KAD5610P-17) and 125MSPS (KAD5610P-12). A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of gain, skew and offset matching between the two converter cores. Digital output data is presented in selectable LVDS or CMOS formats. The KAD5610P is available in a 72 Ld QFN package with an exposed paddle. Performance is specified over the full industrial temperature range (-40°C to +85°C).