Skip to main content
Renesas Electronics Corporation
12-Bit, 210MSPS Single-Channel ADC with LVDS/LVCMOS Outputs

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LSK
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)3A991.c.2
HTS (US)8542.39.0030
RoHS (KAD5512HP-21Q48)Download

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)7.0 x 7.0 x 0.90
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)1
Conversion Rate (Max) (kSPS)210000
Differential NonLinearity LSB0.75
Digital Supply Voltage (V)1.8 - 1.8
Input BW (MHz)950
Input VIN ((VPP, differential))1.47
Integral NonLinearity LSB2
InterfaceLVDS/LVCMOS
Length (mm)7
MOQ40
Pitch (mm)0.5
Pkg. TypeQFN
Power Consumption (mW)402
Price (USD)$78.61325
Qualification LevelStandard
Resolution (bits)12
SFDR (dB) (dB)87.2
SNR (dbFS)68.8
Supply Voltage (V)1.8 - 1.8
Thickness (mm)0.9
Width (mm)7

Description

The KAD5512HP is the high performance member of the KAD5512 family of 12-bit analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5512HP is part of a pin-compatible portfolio of 10, 12 and 14-bit A/Ds with sample rates ranging from 125MSPS to 500MSPS. A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of various parameters such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats. The KAD5512HP is available in 72 and 48 Ld QFN packages with an exposed paddle. Operating from a 1. 8V supply, performance is specified across the full industrial temperature range (-40°C to +85°C).