Skip to main content
Low Power 10-Bit, 210MSPS ADC

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LSK
Lead Count (#):48
Pkg. Dimensions (mm):7.01 x 7.01 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)3A991.c.1
HTS (US)8542.39.0030
RoHS (KAD5510P-21Q48)Download

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)1
Conversion Rate (Max) (kSPS)210000
Differential NonLinearity LSB0.5
Digital Supply Voltage (V)1.8 - 1.8
Input BW (MHz)1500
Input VIN ((VPP, differential))1.47
Integral NonLinearity LSB0.75
InterfaceLVDS/LVCMOS
Length (mm)7
MOQ50
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.90
Pkg. TypeQFN
Power Consumption (mW)219
Price (USD)$56.2822
Qualification LevelStandard
Resolution (bits)10
SFDR (dB) (dB)86.6
SNR (dbFS)60.9
Supply Voltage (V)1.8 - 1.8
Thickness (mm)0.9
Width (mm)7

Description

The KAD5510P is a family of low power, high performance 10-bit analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5510P is part of a pin-compatible portfolio of 10-, 12- and 14-bit A/Ds with sample rates ranging from 125MSPS to 500MSPS. A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of various parameters such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats. The KAD5510P is available in a 48 Ld QFN package with an exposed paddle. Operating from a 1. 8V supply, performance is specified across the industrial operating temperature range (-40°C to +85°C). Key Specifications $ SNR = 60. 7dBFS for fIN = 105MHz (-1dBFS) $ SFDR = 86. 1dBc for fIN = 105MHz (-1dBFS) $ Total Power Consumption $$ 234/189mW at 250/125MSPS (DDR Mode)