Skip to main content
Renesas Electronics Corporation
Amplifiers

Package Information

Pkg. Type:CAN
Pkg. Code:H2A
Lead Count (#):8
Pkg. Dimensions (mm):9.1 x 9.1 x 0.00
Pitch (mm):5.1

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Carrier TypeTray
Pb (Lead) FreeNo
Temp. Range (°C)-55 to +125°C
Bandwidth (MHz)100
CMRR (dB)100
Channels (#)1
EnableNo
Gain Min5
IBIAS (nA)1
IOUT (A)0.022
IS per Amp (mA)3
Length (mm)9.1
MOQ60
Noise VN (nV/√Hz)11
Offset Voltage (Max) (mV)0.5
Output Headroom (V)3
PSRR (db)90
Pitch (mm)5.1
Pkg. Dimensions (mm)9.1 x 9.1 x 0.00
Pkg. TypeCAN
Qualification LevelQML Class Q (military)
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)35
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)24
VS (Max) (V)40
VS (Min) (V)10
Width (mm)9.1

Description

Support is limited to customers who have already adopted these products.

The JM38510/12203BGA is the JAN version of the HA2-2620. HA-2620, HA-2625 are bipolar operational amplifiers that feature very high input impedance (500MΩ, HA-2620) coupled with wideband AC performance. The high resistance of the input stage is complemented by low offset voltage (0. 5mV, HA-2620) and low bias and offset current (1nA, HA-2620) to facilitate accurate signal processing. Input offset can be reduced further by means of an external nulling potentiometer. The 100MHz gain bandwidth product (HA-2620, HA-2625 are stable for closed loop gains greater than 5), 35V/µs slew rate and 150kV/V open loop gain enables HA-2620, HA-2625 to perform high gain amplification of very fast, wideband signals. These dynamic characteristics, coupled with fast settling times, make these amplifiers ideally suited to pulse amplification designs as well as high frequency (e. g. , video) applications. The frequency response of the amplifier can be tailored to exact design requirements by means of an external bandwidth control capacitor connected from the Comp pin to GND. In addition to its application in pulse and video amplifier designs, HA-2620, HA-2625 is particularly suited to other high performance designs such as high-gain low distortion audio amplifiers, high-Q and wideband active filters and high-speed comparators. For more information, please refer to Application Notes AN509, AN519 and AN546.