Skip to main content
Renesas Electronics Corporation
63W Digital Quasi-Resonant RapidCharge AC/DC Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23-6L
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):0.95

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeSOT23-6L
Lead Count (#)6
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced FeaturesCable Fault Protection, PrimAccurate
ApplicationAdapters, Chargers, In-Wall Power Outlets, Networking, PSUs
Control ModePeak Current Mode DCM/CCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)1
No-Load Operating Current2
Output Power Max (W)63
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pitch (mm)0.95
Qty. per Reel (#)3000
Qualification LevelStandard
Switching Frequency (KHz)70 - 130
Topology CharacteristicSSR Flyback
UVLO Falling (V)7.5
UVLO Rising (V)15
VBIAS (Max) (V)40

Description

The iW9861 digital AC/DC controller integrates Renesas’ patented quasi-resonant (QR) valley mode switching technology along with both CCM and DCM operation to enable ultra-small, light-weight, low-cost, and easily portable power supplies for smartphones, tablets, and other portable products. The iW9861 supports USB Power Delivery 3.0 with PPS at output powers up to 63W. It pairs with Renesas’ iW760 secondary-side IC, which integrates fast charge protocol support, USB Type-C® control, and synchronous rectification FET control.

Using proprietary intelligent power-saving technology, the iW9861+iW760 chipset consumes less than 20mW no-load standby power, without the need for an active startup DFET, making it the lowest standby power solution with the lowest total BOM count for adapters and chargers. 

The iW9861 further reduces the total power supply BOM count and system cost by integrating innovative gate driving and EMI reduction technologies, resulting in very low EMI power supplies using a minimum of external components. The iW9861’s adaptive QR mode also allows the use of smaller passive components.

For the zero standby power version, see the iW9860.