Skip to main content
Renesas Electronics Corporation
Digital Synchronous Rectifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23-6L
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):0.118 x 0.118 x 0.0512
Pitch (mm):0.95

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)6
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +150°C
ApplicationCompact AC/DC adaptors/Chargers
Compatible Primary-Side ICiW1602, iW1699B, iW1702, iW1760B, iW1762, iW1766C1, iW1780H, iW1781, iW1791, iW1797, iW1799, iW18xx
MOQ3000
Parametric CategorySynchronous Rectifier Controllers
Pitch (mm)0.95
Pkg. Dimensions (mm)0.118 x 0.118 x 0.0512
Pkg. TypeSOT23-6L
Qty. per Reel (#)3000
Supported Protocols-

Description

The iW676 digital synchronous rectifier can be used with several of Renesas' primary-side controllers to deliver the high efficiency needed for high power density, low BOM cost adapters for smartphones and media tablets, including RapidCharge™ and direct charge applications.

The iW676 uses proprietary digital adaptive turn-off control technology to replace the secondary-side parallel Schottky diodes with a MOSFET for high power density and lower cost. More efficient than the diodes it replaces, the iW676 is also more efficient than conventional synchronous rectifiers.

The iW676 is optimized for the lowest BOM cost in applications up to 12V and direct charging down to 3V. It also offers an option that incorporates Renesas' unique Active Voltage Positioning (AVP) control to enable ultra-fast Dynamic Load Response (DLR) and no-load power consumption of the entire travel adapter as low as 20mW, with no added pins or external components needed.

A DiaSIM™ simulation model is available for the iW676. For more information and where to download, please visit the DiaSIM page.