Skip to main content
Renesas Electronics Corporation
Integrated Secondary-Side Synchronous Rectifier Controller and RapidCharge Interface IC for Qualcomm Quick Charge 3.0 and 2.0 Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):0.197 x 0.244 x 0.069
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationLow BOM Cost Qualcomm® Quick Charge™ 3.0/2.0 Travel Adapters
Compatible Primary-Side ICiW1790, iW1798
FunctionIntegrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller
MOQ2500
Parametric CategorySynchronous Rectifier Controllers
Pitch (mm)1.27
Pkg. Dimensions (mm)0.197 x 0.244 x 0.069
Pkg. TypeSOIC-8
Qty. per Reel (#)2500
Supported ProtocolsQC3.0
Temp. Range (°C)-40 to +125°C

Description

The iW662 integrated secondary-side synchronous rectifier controller and rapid charge interface IC uses Renesas' XM-Comm technology to communicate back to the primary-side controller, the (iW1790, iW1796, iW1798) eliminating the need for optocouplers to create solutions for rapid charging protocols such as Qualcomm® Quick Charge™ 3.0 and 2.0 technology.

The device also integrates a synchronous rectifier controller that uses adaptive off-time control to remove the need for a parallel Schottky diode to reduce power loss during transitions. The total solution reduces overall BOM cost and improves efficiency in reduced form factor travel adapters.

The iW1790+iW662 chipset uses Renesas'advanced fault control technology to help address soft shorts in cables and connectors.

Qualcomm Quick Charge is a product of Qualcomm Technologies, Inc.