| CAD Model: | View CAD Model |
| Pkg. Type: | SOT23-6L |
| Pkg. Code: | |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 0.118 x 0.118 x 0.0512 |
| Pitch (mm): | 0.95 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 6 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | Qualcomm® Quick Charge™ 3.0 and 2.0 Adapters, Companion to iW1782 |
| Compatible Primary-Side IC | iW1780H, iW1781, iW1782 |
| Function | RapidCharge™ Protocol IC |
| Parametric Category | Synchronous Rectifier Controllers |
| Pitch (mm) | 0.95 |
| Pkg. Dimensions (mm) | 0.118 x 0.118 x 0.0512 |
| Pkg. Type | SOT23-6L |
| Qty. per Reel (#) | 3000 |
| Supported Protocols | QC2.0, QC3.0 |
| Temp. Range (°C) | -40 to +85°C |
The iW636 is a Rapid Charge™ secondary-side controller for USB interface supporting Qualcomm® Quick Charge™ 3.0 (QC3.0) technology and secondary-to-primary communication protocol, that works with the iW1782 or iW1780H primary-side AC/DC digital controller to enable rapid charging of QC3.0/QC2.0-enabled mobile devices.
The iW636 integrates an optocoupler driver that relays commands to the iW1782 or iW1780H AC/DC controllers. These chipsets provide efficiency as high as 90% to enable the higher power density needed for small form factor fast charging adapters. It also uses Renesas' SmartDefender™ smart hiccup technology to help address soft shorts in cables and connectors.
Qualcomm Quick Charge is a product of Qualcomm Technologies, Inc.