Skip to main content
Renesas Electronics Corporation
Digital Synchronous Rectifier Controller Works in High-Side and Low-Side Rectification Configurations to Optimize Magnetics

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23-6L
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):0.118 x 0.118 x 0.0512
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeSOT23-6L
Carrier TypeTape & Reel
FunctionSynchronous Rectifier Controller, Zero Standby Power with paired with iW9870, Optimized for wide range topologies, Works in both high- and low-side rectification configuration, Support system output voltage from 3V to 28V
Temp. Range (°C)-40 to +150°C
ApplicationTV and Monitor Power Supplies, Travel Adapters, USB PD Chargers, Auxiliary Power Supplies in Servers, Appliances and Desktops, Industrial/home Power Tools
Moisture Sensitivity Level (MSL)1
Parametric CategorySynchronous Rectifier Controllers
Pb (Lead) FreeYes
Pkg. Dimensions (mm)0.118 x 0.118 x 0.0512
Product CategorySecondary Side IC

Description

The iW610 digital synchronous rectifier controller works with all Renesas AC/DC converters and any flyback converter topology, including quasi-resonant (QR), Zero Voltage Switching (ZVS) and active clamp flybacks (ACF) operating in both DCM and CCM modes. The iW610 also works with resonant LLC converters. The device can be configured to operate in a low-side or high-side configuration without needing an external auxiliary winding. This enables the flexible configuration of the rectifier and the magnetics for the flyback design without adding cost when used in the high-side configuration.

The iW610 can sense up to 140V on the high-voltage drain of the MOSFET rectifier, which enables output voltage ranges from up to 28V without any external clamping circuitry.