Skip to main content
Renesas Electronics Corporation
Voltage Position Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23-3L
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationTravel Adapters up to 10W
Compatible Primary-Side ICiW1600-03, iW1601, iW1602
FunctionActive Voltage Positioning IC
Parametric CategorySynchronous Rectifier Controllers
Pitch (mm)1.3
Pkg. TypeSOT23-3L
Qty. per Reel (#)3000

Description

The iW600 secondary-side voltage position controller works with Renesas' iW1600-03 and iW1601 primary-side PWM controllers to enable travel adapters with very low no-load standby power and fast dynamic load response.

The iW600 works on the secondary side to detect dynamic load changes on the output and uses Renesas' patented technology to send a wake-up signal to the input via the main flyback transformer, eliminating the need for an optocoupler, reducing cost and improving reliability.

Working normally in an off-state with negligible current draw, the iW600 enables 10W travel adapters with no-load power consumption of <10mW when used with Renesas' iW1600-03 and <30mW with the iW1601 PrimAccurate™ digital AC/DC controllers.

Works with the iW1600-03, iW1601 and iW1602 primary-side PWM controllers.