Skip to main content
Renesas Electronics Corporation
AC Direct LED Driver Enables High-Performance, Low Cost Phase-Cut Dimming

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:
Lead Count (#):12
Pkg. Dimensions (mm):4 x 4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)12
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Advanced FeaturesAC Direct Phase Cut Dimming, No Magnetics, No RC Damper, No External Bleeder, Optimized for 10W
Key FeaturesAC Direct Phase Cut Dimming, No Magnetics, No RC Damper, No External Bleeder, Optimized for 10W
Power Factor Correction>0.7
Pb (Lead) FreeYes
ApplicationSolid State Lighting
Controller / IntegratedController
Dim Range (Max) (%)100
Dim Range (Min) (%)1
Dimmer Functions SupportedLeading Edge, Trailing Edge, Digital
FunctionDimmable
LED Current Accuracy (%)3
MOQ1500
Optimal VIN (V)90 - 130
Output Power (Min) (W)3
Output Power Max (W)10
Parametric CategorySolid State Lighting Driver ICs
Pass DeviceFET
Pitch (mm)0.65
Pkg. Dimensions (mm)4 x 4
Pkg. TypeQFN
Protection FeaturesOVP, OCP, UVLO, Internal OTP
Qty. per Reel (#)1500
StagesLinear
Temp. Range (°C)-40 to +85°C

Description

The iW3989 AC direct LED driver offers a high-performance, low BOM cost approach for phase-cut dimming SSL LED driver applications by integrating a high-voltage MOSFET and eliminating the need for magnetics, an RC damper and an external bleeder. Ideal for downlights and replacement bulbs such as GU10, PAR, A19, and BR types, the device can operate with virtually all dimmer types including leading-edge, trailing-edge and smart dimmers, while providing a very fast dimmer transient response.

The iW3989 achieves efficiency similar to a switch-mode converter without utilizing magnetics for energy storage, which addresses the thermal challenges of SSL lighting without adding unnecessary cost. And by removing the magnetic component, there is no audible noise when interfacing with a TRIAC dimmer, providing a noise-free, flicker-free and robust solution that approaches the feel of an incandescent lighting experience.