Skip to main content
Renesas Electronics Corporation
40W Integrated MOSFET Second-Stage 65V Buck LED Driver with Dialog’s Flicker-Free True DC Dimming Technology for Commercial Lighting

Package Information

CAD Model:View CAD Model
Pkg. Type:SO-10 Batwing
Pkg. Code:
Lead Count (#):10
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Key FeaturesHigh-Resolution Second-Stage Buck, 0.0625% Dimming Resolution, DALI-2 Compliant
Optimal VIN (V)65
Pb (Lead) FreeYes
ApplicationSolid State Lighting
Controller / IntegratedIntegrated
Dim Range (Max) (%)100
Dim Range (Min) (%)0.0625
Dimmer Functions SupportedAnalog Dimming, PWM Dimming, 0-10V
FunctionDimmable
LED Current Accuracy (%)3
Output Power Max (W)40
Parametric CategorySolid State Lighting Driver ICs
Pass DeviceFET (integrated)
Pkg. TypeSO-10 Batwing
Protection FeaturesInput OVP, OCP, OSP, UVLO, OTP
StagesSingle-Stage
Switching Frequency (KHz)400 - 400
Temp. Range (°C)-40 to +85°C

Description

The iW388 high-resolution integrated buck LED driver with Dialog’s True DC dimming technology enables high performance dimmable commercial lighting systems. The device works from a 65V input voltage as a second-stage converter in an AC/DC lighting system or as a stand-alone DC/DC converter. With an integrated 65V power MOSFET, the device offers a simple-to-use IC for applications up to 40W of output power. The iW388 accepts both analog (DC) or PWM dimming inputs to provide an exceptional dimming range from 0.0625% to 100% in 0.0625% steps with an integrated light-off mode. The device also works with a resistor set dimming input to offer a true 3-in-1 dimmer compatibility.

The iW388 supports a non-isolated buck converter topology to post-regulate from an off-line AC/DC converter, minimizing low frequency output ripple current and eliminating virtually all flicker in the system, even down to 1%.