Skip to main content
Renesas Electronics Corporation
High Power Factor, Constant-Voltage Controller with Integrated 650V Power MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-7
Pkg. Code:
Lead Count (#):7
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)7
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Advanced FeaturesPrimAccurate, Optimized for High PF
ApplicationSolid State Lighting
Controller / IntegratedController
Dimmer Functions SupportedNo Dimmer Support
FunctionNon-Dimmable
Key FeaturesPrimAccurate, Optimized for High PF
Optimal VIN (V)90 - 264
Output Power (Min) (W)3
Output Power Max (W)8
Parametric CategorySolid State Lighting Driver ICs
Pitch (mm)1.27
Pkg. TypeSOIC-7
Power Factor Correction>0.9
Protection FeaturesOVP, PCL/OCP, OTP, IUVP
Qty. per Reel (#)2500
StagesSingle-Stage Constant Voltage
Switching Frequency (KHz)120 - 120
Temp. Range (°C)-40 to +85°C

Description

The iW3827 integrates a 650V power MOSFET with an advanced digital controller and offers configurable maximum and minimum switching frequencies to provide design flexibility in high PF solid-state lighting (SSL) constant voltage applications up to 8W. It supports the most common single-stage isolated and non-isolated configurations (buck, buck-boost or flyback) to create a front-end power supply for smart lighting applications. The iW3827 uses advanced, proprietary digital control technology to enable high power factor (PF >0.9) and low THD (<20%).

The iW3827 offers configurable maximum PWM switching frequency to allow optimization between size and efficiency and configurable minimum PFM switching frequency to optimize between transient performance and low no-load power consumption. The unique digital control technology accommodates large output capacitor variations while enabling fast transient response to keep the transient output voltage within 10% of its nominal level.