Skip to main content
Second-Stage 78V Buck LED Driver with Flicker-Free True DC Dimming Technology for Commercial Lighting

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-10
Pkg. Code:
Lead Count (#):10
Pkg. Dimensions (mm):
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Key FeaturesHigh-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant
Switching Frequency (KHz)400 - 400
Optimal VIN (V)78
Protection FeaturesInput OVP, OCP, OSP, UVLO, OTP
Pb (Lead) FreeYes
ApplicationSolid State Lighting
Controller / IntegratedController
Dim Range (Max) (%)100
Dim Range (Min) (%)0.0625
Dimmer Functions SupportedAnalog Dimming, PWM Dimming, 0-10V
FunctionDimmable
LED Current Accuracy (%)3
Output Power Max (W)150
Parametric CategorySolid State Lighting Driver ICs
Pass DeviceFET
Pitch (mm)1
Pkg. TypeSOIC-10
Qty. per Reel (#)2500
StagesSingle-Stage
Temp. Range (°C)-40 to +85°C

Description

The iW380 high-resolution buck LED driver with Renesas' True DC dimming technology enables high-performance dimmable commercial lighting systems. The device works from a 65V input voltage as a second-stage converter in an AC/DC lighting system or as a stand-alone DC/DC converter. The iW380 accepts both analog (DC) or PWM dimming inputs to provide an exceptional dimming range from 0.0625% to 100% in 0.0625% steps with an integrated light-off mode. The device also works with a resistor set dimming input to offer true 3-in-1 dimmer compatibility. The iW380 supports a non-isolated buck converter topology to post-regulate from an off-line AC/DC converter, minimizing low-frequency output ripple current and eliminating virtually all flicker in the system, even down to 1%.