Skip to main content
Renesas Electronics Corporation
Digital Two-Stage Combo Boost PFC and Flyback Controller for High PF, Low THD Dimmable Lighting Solutions in Industrial Applications to 150W

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-14
Pkg. Code:
Lead Count (#):14
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Carrier TypeTape & Reel
ApplicationSolid State Lighting
Controller / IntegratedController
Dim Range (Max) (%)100
Dim Range (Min) (%)0.0625
Dimmer Functions SupportedAnalog Dimming, PWM Dimming, 0-10V
FunctionDimmable
Key FeaturesPFC Boost + Dimmable Flyback, 0.0625% Dimming Resolution, DALI-2 Compliant
LED Current Accuracy (%)3
Optimal VIN (V)85 - 305
Output Power (Min) (W)5
Output Power Max (W)150
Parametric CategorySolid State Lighting Driver ICs
Pass DeviceFET
Peak Efficiency (%)92
Pkg. TypeSOIC-14
Power Factor Correction>0.95
Protection FeaturesOVP, IOVP, SRSC, PCL/OCP, OTP, PFC-OLP
StagesTwo-Stage
Switching Frequency (KHz)200 - 200

Description

The iW3700 integrates a high power factor (PF) boost controller and a flyback controller into one combo IC for optimal performance in industrial and commercial lighting systems, while optimizing system size and total BOM cost. The IC uses Renesas’ proprietary digital control in both the PFC boost stage and the isolated flyback stage, enabling high-performance conversion with fast dynamic load response while providing low THD (< 20%) and high PF (> 0.95) over a broad load range. The digital technology also enables true DC dimming, which provides smooth dimming without flicker from 0.0625% to 100% of the brightness range in 0.0625% steps.

System-level features include a unique UART interface for smart applications, allowing the IC to interface directly with an MCU in smart lighting applications such as DALI2 systems. The iW3700 also provides a power meter function that can be communicated over the UART interface back to the system MCU.

The dimming function provides two inputs, one for setting the absolute maximum output power and the second as the input for a 3-in-1 dimming interface. The input can take a 0-10 analog input, 0-10V PWM input, or a resistive input to set the dimming percentage relative to the main dimming input that sets the maximum output power.

For non-isolated applications up to 250W, see the iW3701.