Skip to main content
Renesas Electronics Corporation
Second-Stage Buck LED Driver with Exceptional Deep Dimming Performance for Commercial Lighting Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Advanced FeaturesPrimAccurate, Single-Stage Buck, Supports Wide DC Input Voltage, Internal OTP, No Light-off Delay
Key FeaturesPrimAccurate, Single-Stage Buck, Supports Wide DC Input Voltage, Internal OTP, No Light-off Delay
Protection FeaturesOVP, OCP, UVLO, Internal OTP
Pb (Lead) FreeYes
ApplicationSolid State Lighting
Controller / IntegratedController
Dim Range (Max) (%)100
Dim Range (Min) (%)1
Dimmer Functions SupportedPWM Dimming, 0-10V (with iW339)
FunctionDimmable
LED Current Accuracy (%)3
MOQ2500
Optimal VIN (V)100 - 100
Output Power (Min) (W)3
Output Power Max (W)150
Parametric CategorySolid State Lighting Driver ICs
Pass DeviceFET
Pitch (mm)1.27
Pkg. TypeSOIC-8
Qty. per Reel (#)2500
StagesSingle-Stage
Switching Frequency (KHz)72 - 90
Temp. Range (°C)-40 to +85°C

Description

The iW3637 high-voltage, second-stage buck LED driver provides constant current to LEDs directly from DC power supplies. It supports non-isolated buck and flyback converter topologies to post-regulate from a PFC AC/DC boost converter, minimizing low-frequency output ripple current and eliminating virtually all flicker in the system, even down to 1%.

A wide range of DC input voltages simplifies design by enabling the use of just one second-stage driver across any commercial lighting product portfolio.