Skip to main content
Renesas Electronics Corporation
Flickerless™ 0-10V Dimmable Two-Stage Digital AC/DC SSL LED Driver for Commercial Lighting up to 120W

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-14
Pkg. Code:
Lead Count (#):14
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Dimmer Functions SupportedAnalog Dimming, PWM Dimming, 0-10V
ApplicationSolid State Lighting
Controller / IntegratedController
Dim Range (Max) (%)100
Dim Range (Min) (%)1
FunctionDimmable
Key FeaturesPrimAccurate, Flickerless
LED Current Accuracy (%)5
No Load Power (mW)300
Optimal VIN (V)120 - 277
Output Power (Min) (W)5
Output Power Max (W)120
Parametric CategorySolid State Lighting Driver ICs
Pass DeviceFET
Pkg. TypeSOIC-14
Power Factor Correction>0.95
Protection FeaturesOVP, IOVP, UVLO, PCL/OCP, OTP, SRSC
StagesTwo-Stage
Switching Frequency (KHz)200 - 200

Description

The iW3631 two-stage LED driver is a dimmable digital offline PWM controller for solid-state lighting applications up to 120W with high power factor (PF >0.95) and low THD (<10%). It features a built-in driver for isolation transformers that enables direct, 0-10V dimming without the need for an external MCU and driver circuit, reducing cost and complexity. The iW3631 can also be implemented to support a PWM dimming interface to simplify use in wireless SSL applications.

The iW3631 operates in a quasi-resonant mode to provide high efficiency and uses Renesas' PrimAccurate™ advanced primary-side sensing technology to achieve excellent line and load regulation without secondary feedback components. The digital control algorithms used by the iW3631 maintain stability over all operating conditions without the need for any external loop compensation components, minimizing the BOM cost.

The iW3631 can be paired with Renesas' iW337 3-in-1 dimming interface.