| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC-14 |
| Pkg. Code: | |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 14 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Advanced Features | PrimAccurate, Flickerless, EZ-EMI |
| Application | Solid State Lighting |
| Controller / Integrated | Controller |
| Dim Range (Max) (%) | 100 |
| Dim Range (Min) (%) | 1 |
| Dimmer Functions Supported | No Dimmer Support |
| Function | Non-Dimmable |
| Key Features | PrimAccurate, Flickerless, EZ-EMI |
| LED Current Accuracy (%) | 5 |
| MOQ | 2500 |
| No Load Power (mW) | 300 |
| Optimal VIN (V) | 120 - 277 |
| Output Power (Min) (W) | 10 |
| Output Power Max (W) | 45 |
| Parametric Category | Solid State Lighting Driver ICs |
| Pass Device | FET |
| Peak Efficiency (%) | 85 |
| Pitch (mm) | 1.27 |
| Pkg. Type | SOIC-14 |
| Power Factor Correction | >0.95 |
| Protection Features | OVP, IOVP, UVLO, PCL/OCP, OTP, SRSC |
| Qty. per Reel (#) | 2500 |
| Stages | Two-Stage |
| Switching Frequency (KHz) | 200 - 200 |
| Temp. Range (°C) | -40 to +85°C |
The iW3623 is a high-performance, two-stage, non-dimmable 45W Solid-State Lighting (SSL) LED driver that integrates boost and flyback converters into a single IC to reduce BOM cost and simplify design versus conventional two-stage driver approaches. Compliant to the IEC 61000-3-2 standard, the iW3623 offers a Power Factor (PF) of >0.95 from a universal input voltage of 100VAC to 277VAC, with Total Harmonic Distortion (THD) <10% and low output ripple <5% over the entire range.
The iW3623 incorporates Renesas' proprietary PrimAccurate™ primary-side control technology, eliminating the need for a secondary-side regulator and optical feedback isolator. It also allows FETs to be replaced with lower cost bipolar junction transistors (BJTs) and uses quasi-resonant mode switching for both the boost and flyback stages and dynamic base current to optimize conversion efficiency and minimize EMI.
Protection features include an on-board, external NTC-based temperature protection circuit that reduces the output drive to the LEDs to protect the circuit from overheating while maintaining light output.