Skip to main content
Renesas Electronics Corporation
Flickerless High PF (>0.95), Off-Line LED Driver for 12W Dimmable Solid-State Lighting

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-14
Pkg. Code:
Lead Count (#):14
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)14
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Optimal VIN (V)90 - 130
Pb (Lead) FreeYes
Advanced FeaturesPrimAccurate, Flickerless, EZ-EMI
ApplicationSolid State Lighting
Controller / IntegratedController
Dim Range (Max) (%)100
Dim Range (Min) (%)1
Dimmer Functions SupportedLeading Edge, Trailing Edge, No Dimmer Support
Dimming Frequency (Hz)900
FunctionDimmable
Key FeaturesPrimAccurate, Flickerless, EZ-EMI
LED Current Accuracy (%)5
MOQ2500
No Load Power (mW)300
Output Power (Min) (W)1
Output Power Max (W)12
Parametric CategorySolid State Lighting Driver ICs
Pass DeviceFET
Peak Efficiency (%)85
Pitch (mm)1.27
Pkg. TypeSOIC-14
Power Factor Correction>0.95
Protection FeaturesOVP, IOVP, UVLO, PCL/OCP, SRSC
Qty. per Reel (#)2500
StagesTwo-Stage
Switching Frequency (KHz)200 - 200
Temp. Range (°C)-40 to +85°C

Description

The iW3616 two-stage solid-state lighting (SSL) LED driver combines high power factor (PF >0.95), low THD (<15%), and low output ripple (<20%) for residential and commercial dimmable retrofit LED luminaires up to 12W. By using a bipolar junction transistor (BJT) power device, reducing component count for the protection circuits, and using lower-cost electrolytic capacitors, the iW3616 enables a very low overall BOM cost.

The iW3616 is compatible with the IEC 61000-3-2 specification for electromagnetic compatibility (EMC), the Zhaga hot-plug standard, and incorporates mapping options that fall within the NEMA SSL 6 dimming curves. It also uses Renesas' patented, intelligent digital dimming to automatically detect the dimmer type and phase, enabling broad compatibility with analog and digital dimmers. Renesas' unique over-temperature protection (OTP) derating circuit monitors an external NTC resistor; reduces the output drive to the LEDs in small, virtually imperceptible increments; and then restores brightness as the temperature falls. This prevents exceeding the temperature rating of the electrolytic capacitors and helps ensure a predictable, safer bulb operating life.