Skip to main content
25W Off-Line LED Driver for Dimmable Solid State Lighting

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3
Pb (Lead) Free

Product Attributes

Lead Count (#)8
Optimal VIN (V)90 - 130
Advanced FeaturesPrimAccurate, Flickerless, EZ-EMI
ApplicationSolid State Lighting
Controller / IntegratedController
Dim Range (Max) (%)100
Dim Range (Min) (%)1
Dimmer Functions SupportedLeading Edge, Trailing Edge, No Dimmer Support
Dimming Frequency (Hz)900
FunctionDimmable
Key FeaturesPrimAccurate, Flickerless, EZ-EMI
LED Current Accuracy (%)5
Moisture Sensitivity Level (MSL)3
No Load Power (mW)300
Output Power (Min) (W)8
Output Power Max (W)25
Parametric CategorySolid State Lighting Driver ICs
Pass DeviceFET
Peak Efficiency (%)85
Pkg. TypeSOIC-8
Power Factor Correction>0.7
Protection FeaturesOVP, IOVP, UVLO, PCL/OCP, SRSC
PublishedYes
StagesTwo-Stage
Switching Frequency (KHz)200 - 200
Temp. Range (°C)-40 to +85°C

Description

The iW3612 is designed to operate from a broad input voltage range of 100VAC to 230VAC. The device provides an efficient solution for solid-state lighting for LED luminaires in the 8W to 25W range.

Incorporating Renesas' proprietary Flickerless™ technology, the iW3612 removes LED flicker and permits usage with the industry's broadest range of dimmers. Additionally, the iW3612 incorporates Renesas' proprietary PrimAccurate™ primary-side control technology, minimizing the external component count by removing the need for both the traditional optocoupler and external compensation components, reducing solution size and cost.

The iW3612 integrates an innovative over-temperature (OTP) protection derating feature that uses an external NTC device to monitor the temperature of an LED luminaire. The OTP derating feature protects the LED driver circuit by reducing output current drive to the LEDs during an over-temperature event, enabling continuous light output even in an overheating situation.

For similar features with high power factor (>0.9) - See the iW3614 LED driver page.