Skip to main content

Features

  • High PF >0.92 and Low THD <20%
  • Proprietary Input Current Shaping Option - enables the iW3609 to balance the power loss of the bleeder circuit
  • PrimAccurate™ - Isolated Off-Line AC/DC Controller
  • Wide Dimmer Compatibility - Leading Edge, Trailing Edge and Non-Traditional R, R-C and R-L Types - Automatic Detection of Dimmer Type
  • 1% to 100% Wide Dimming Range
  • Meets IEC 61000-3-2 Current Harmonic Requirements and NEMA SSL 6 Dimming Curve Standard
  • Resonant Control to Achieve High Efficiency: >82% typ. (without dimmer)
  • LED Over-Temperature Protection with Automatic Derating of LED Current

Description

The iW3609 is optimized for dimmable SSL retrofit bulbs requiring high power factor (PF), low total harmonic distortion, outstanding TRIAC dimmer capability, and low BOM cost. Designed for 15W applications, the iW3609 uses advanced digital control technology to detect the dimmer type, provide dynamic impedance to interface with the dimmer and control the LED brightness at the same time. A proprietary input current shaping option enables the iW3609 to balance the power loss of the bleeder circuit.

Renesas' patented PrimAccurate™ primary-side control eliminates the need for a secondary-side regulator and opto-isolator. The iW3609 further reduces the BOM cost by using low-cost bipolar junction transistors (BJTs), eliminating high-voltage electrolytic capacitors, and including built-in over-temperature protection (OTP) derating with no NTC resistor. The OTP derating feature enables continuous light output while protecting the LED driver by reducing output current drive to the LEDs during an over-temperature event.

Parameters

Attributes Value
Function Dimmable
Output Power Max (W) 15
Switching Frequency (KHz) 90 - 90
No Load Power (mW) 300
Optimal VIN (V) 90 - 130, 200 - 264
Stages Single-Stage
Dim Range (Min) (%) 1
Dim Range (Max) (%) 100
Controller / Integrated Controller
Key Features PrimAccurate, Flickerless, EZ-EMI
Protection Features OVP, IOVP, UVLO, PCL/OCP, SRSC, Low Bleeder Loss Option, OVP, IOVP, UVLO, PCL/OCP, SRSC, No Current Shaping
Peak Efficiency (%) 82
Dimmer Functions Supported Leading Edge, Trailing Edge, No Dimmer Support
Pass Device BJT
Power Factor Correction >0.92
LED Current Accuracy (%) 5
Output Power (Min) (W) 3

Package Options

Pkg. Type Lead Count (#) Pitch (mm)
SOIC-8 8 1.27

Applications

  • 15W Solid State Lighting Applications
  • Dimmable LED Luminaires

Applied Filters: