Skip to main content
Integrated IGBT Driver, Optimized State Machine and Advanced Protection Features

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC-16L
Pkg. Code:
Lead Count (#): 16
Pkg. Dimensions (mm):
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 16
Carrier Type Tape & Reel
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Application IH Cooker Controller
Parametric Category Smart IGBT Driver / Controller ICs
Pitch (mm) 1.27
Pkg. Type SOIC-16L
Qty. per Reel (#) 2500
Temp. Range (°C) -40 to +105°C

Description

The iW248 provides a unique combination of digital controller and analog driver blocks in one IC, resulting in an optimized solution for driving induction heating elements in rice cookers and induction cooktop appliances. Integrating virtually all discrete components normally used to drive and protect IGBTs, plus an optimized state machine digital core that replaces a traditional microcontroller, the iW248 significantly reduces solution size and eliminates up to 35 components.

The iW248 also features a proprietary low-power continuous mode that allows for smooth operation at low power states and control in 10W increments for induction cooktop applications up to 2100W.