| CAD Model: | View CAD Model |
| Pkg. Type: | SOT23-6L |
| Pkg. Code: | |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 3 x 3 x 1.45 |
| Pitch (mm): | 0.95 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 6 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +125°C |
| Function | Non-Dimmable |
| Output Per Driver UGATE Source|Sink | 0.22 | 0.4 |
| Parametric Category | Power Factor Correction (PFC) Controllers |
| Pitch (mm) | 0.95 |
| Pkg. Dimensions (mm) | 3 x 3 x 1.45 |
| Pkg. Type | SOT23-6L |
| Qty. per Reel (#) | 3000 |
| Remarks | TM, DCM mode |
| Supply Current Icc (µA) | 2100 |
| Switching Frequency Range (Typical) (kHz) | 300 - 300 |
| Tstg (Max) (°C) | -65 |
| Tstg (Min) (°C) | 150 |
| UVLO Falling (V) | 7.95 |
| UVLO Rising (V) | 16 |
The iW2206 boost Power Factor Correction (PFC) controller uses Renesas' PF-Boost™ to provide high power factor (>0.9) and low THD (<10%) at full load across the input voltage range, and it can enable solutions that meet the IEC 61000-3-2 requirements for harmonic currents. The device consumes less than 150mW no-load standby power at 230VAC for designs up to 100W of output power, making it ideal for solid state lighting where the front-end converter is always on.
The iW2206 integrates a full range of protection features including output overvoltage, over-power, input overvoltage and undervoltage, overcurrent and sense resistor short circuit protection, open loop, and over-temperature protection. The device comes in a tiny SOT23-6 package, enabling a smaller total solution size.