Skip to main content
Renesas Electronics Corporation
Power Factor Boost Controller for Solid State Lighting Solutions up to 250W

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23-6L
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):3 x 3 x 1.45
Pitch (mm):0.95

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)6
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Key FeaturesHigh-Power Boost PFC Front-End Controller, Configurable DC Bus Voltage, Optimized for Gate Driver with Diode Pull down
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
ApplicationSolid State Lighting
Controller / IntegratedController
FunctionNon-Dimmable
No Load Power (mW)150
Optimal VIN (V)90 - 305
Output Per Driver UGATE Source|Sink0.22 | 0.4
Output Power Max (W)250
Parametric CategoryPower Factor Correction (PFC) Controllers
Pass DeviceFET
Pitch (mm)0.95
Pkg. Dimensions (mm)3 x 3 x 1.45
Pkg. TypeSOT23-6L
Power Factor Correction>0.9
Protection FeaturesOVP, PCL, INPUT OVP, IUVP, OCP, OTP, SRSC, Loop-open
Qty. per Reel (#)3000
RemarksTM, DCM mode
StagesSingle-Stage
Supply Current Icc (µA)2100
Switching Frequency (KHz)300 - 300
Switching Frequency Range (Typical) (kHz)300 - 300
Tstg (Max) (°C)150
Tstg (Min) (°C)-65
UVLO Falling (V)7.95
UVLO Rising (V)16

Description

The iW2206 boost Power Factor Correction (PFC) controller uses Renesas' PF-Boost™ to provide high power factor (>0.9) and low THD (<10%) at full load across the input voltage range, and it can enable solutions that meet the IEC 61000-3-2 requirements for harmonic currents. The device consumes less than 150mW no-load standby power at 230VAC for designs up to 100W of output power, making it ideal for solid state lighting where the front-end converter is always on.

The iW2206 integrates a full range of protection features including output overvoltage, over-power, input overvoltage and undervoltage, overcurrent and sense resistor short circuit protection, open loop, and over-temperature protection. The device comes in a tiny SOT23-6 package, enabling a smaller total solution size.